S51FCZ-250250
0.2498" BoreS, 0.625" OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.12 | 6 wks |
10 - 24 | $28.23 | 6 wks |
25 - 49 | $25 | 6 wks |
50 - 99 | $23.24 | 6 wks |
100+ | Request for Quote |
$33.12
Availability: 55 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B₁) | 0.2498 Inch |
---|---|
Bore Size (B₂) | 0.2498 Inch |
Hub Configuration | Fairloc |
Max. Torque (lb-in) | 11.505 lb-in |
Outside Dia. (A₁) | 0.53 Inch |
Outside Dia. (A₂) | 0.53 Inch |
Overall Length | 0.625 Inch |