S51FCZ-187187
0.1873" BoreS, 0.625" OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.73 | 8 wks |
10 - 24 | $27.84 | 8 wks |
25 - 49 | $24.64 | 8 wks |
50 - 99 | $22.89 | 8 wks |
100+ | Request for Quote |
$32.73
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B₁) | 0.1873 Inch |
---|---|
Bore Size (B₂) | 0.1873 Inch |
Hub Configuration | Fairloc |
Max. Torque (lb-in) | 7.5225 lb-in |
Outside Dia. (A₁) | 0.437 Inch |
Outside Dia. (A₂) | 0.437 Inch |
Overall Length | 0.625 Inch |