S51FCZ-120250
0.12" BoreS, 0.625" OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.29 | 6 wks |
10 - 24 | $29.37 | 6 wks |
25 - 49 | $26.08 | 6 wks |
50 - 99 | $24.28 | 6 wks |
100+ | Request for Quote |
$34.29
Availability: 31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B₁) | 0.12 Inch |
---|---|
Bore Size (B₂) | 0.2498 Inch |
Hub Configuration | Fairloc |
Max. Torque (lb-in) | 3.9825 lb-in |
Outside Dia. (A₁) | 0.437 Inch |
Outside Dia. (A₂) | 0.53 Inch |
Overall Length | 0.625 Inch |
Substitute Part | S5126Z-CHL-37 |