S51FCZ-120120

0.12" BoreS, 0.625" OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range Price/Unit Ships Within
1 - 9 $32.73 6 wks
10 - 24 $27.84 6 wks
25 - 49 $24.64 6 wks
50 - 99 $22.89 6 wks
100+ Request for Quote
$32.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B₁) 0.12 Inch
Bore Size (B₂) 0.12 Inch
Hub Configuration Fairloc
Material 303 Stainless Steel
Max. Torque (lb-in) 3.9825 lb-in
Outside Dia. (A₁) 0.437 Inch
Outside Dia. (A₂) 0.437 Inch
Overall Length 0.625 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team