S51FCZ-094250

0.0937" BoreS, 0.625" OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range Price/Unit Ships Within
1 - 9 $34.29 6 wks
10 - 24 $29.37 6 wks
25 - 49 $26.08 6 wks
50 - 99 $24.28 6 wks
100+ Request for Quote
$34.29

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B₁) 0.0937 Inch
Bore Size (B₂) 0.2498 Inch
Hub Configuration Fairloc
Material 303 Stainless Steel
Max. Torque (lb-in) 3.363 lb-in
Outside Dia. (A₁) 0.437 Inch
Outside Dia. (A₂) 0.53 Inch
Overall Length 0.625 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team