S51FCZ-090120
0.09" BoreS, 0.625" OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.89 | 8 wks |
10 - 24 | $28.97 | 8 wks |
25 - 49 | $25.7 | 8 wks |
50 - 99 | $23.93 | 8 wks |
100+ | Request for Quote |
$33.89
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B₁) | 0.09 Inch |
---|---|
Bore Size (B₂) | 0.12 Inch |
Hub Configuration | Fairloc |
Max. Torque (lb-in) | 3.0975 lb-in |
Outside Dia. (A₁) | 0.437 Inch |
Outside Dia. (A₂) | 0.437 Inch |
Overall Length | 0.625 Inch |