S5189Y-GB-19

2.49" (OD), Black Anodized Precision Engraved Drum Dial
Qty Range Price/Unit Ships Within
1 - 4 $68.71 6 wks
5 - 9 $66.14 6 wks
10 - 24 $64.63 6 wks
25 - 49 $62.33 6 wks
50+ Request for Quote
$68.71

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.375
Drum Width 1/2
Finish BLACK ANODIZED
Graduations 100
Marking Direction CLOCKWISE
Material 2024 Aluminum Alloy
Outside Dia. (inch) 2.49
Range (°) 0-100
Steps (°) 3°36'
Wall Thickness 0.062

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team