S5189Y-GB-18
2.49" (OD), Black Anodized Precision Engraved Drum Dial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $70.48 | 12 wks |
5 - 9 | $67.91 | 12 wks |
10 - 24 | $66.4 | 12 wks |
25 - 49 | $64.04 | 12 wks |
50+ | Request for Quote |
$70.48
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 |
---|---|
Drum Width | 1/2 |
Finish | BLACK ANODIZED |
Graduations | 360 |
Marking Direction | CLOCKWISE |
Material | 2024 Aluminum Alloy |
Outside Dia. (inch) | 2.49 |
Range (°) | 0-360 |
Steps (°) | 1° |
Wall Thickness | 0.062 |