S5189Y-GB-13
1.99" (OD), Black Anodized Precision Engraved Drum Dial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $66.03 | 12 wks |
5 - 9 | $63.49 | 12 wks |
10 - 24 | $62 | 12 wks |
25 - 49 | $59.74 | 12 wks |
50+ | Request for Quote |
$66.03
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 |
---|---|
Drum Width | 3/8 |
Finish | BLACK ANODIZED |
Graduations | 180 |
Marking Direction | CLOCKWISE |
Material | 2024 Aluminum Alloy |
Outside Dia. (inch) | 1.99 |
Range (°) | 0-360 |
Steps (°) | 2° |
Wall Thickness | 0.062 |