S5189Y-GB-07

1.49" (OD), Black Anodized Precision Engraved Drum Dial
Qty Range Price/Unit Ships Within
1 - 4 $62.42 6 wks
5 - 9 $59.95 6 wks
10 - 24 $58.47 6 wks
25 - 49 $56.3 6 wks
50+ Request for Quote
$62.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.375
Drum Width 3/8
Finish BLACK ANODIZED
Graduations 180
Marking Direction CLOCKWISE
Material 2024 Aluminum Alloy
Outside Dia. (inch) 1.49
Range (°) 0-360
Steps (°)
Wall Thickness 0.062

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team