S5189Y-GB-06
1.49" (OD), Black Anodized Precision Engraved Drum Dial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $61.51 | 12 wks |
5 - 9 | $59.05 | 12 wks |
10 - 24 | $57.59 | 12 wks |
25 - 49 | $55.43 | 12 wks |
50+ | Request for Quote |
$61.51
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 |
---|---|
Drum Width | 3/8 |
Finish | BLACK ANODIZED |
Graduations | 100 |
Marking Direction | CLOCKWISE |
Material | 2024 Aluminum Alloy |
Outside Dia. (inch) | 1.49 |
Range (°) | 0-100 |
Steps (°) | 3°36' |
Wall Thickness | 0.062 |