S5157Y-G50-9
Rigid coupling with bores of 0.1873 / 0.2498" on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.55 | 8 wks |
10 - 49 | $10.76 | 8 wks |
50 - 99 | $9.43 | 8 wks |
100 - 249 | $8.9 | 8 wks |
250+ | Request for Quote |
$11.55
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bores (side 1 / side 2) | 0.1873 / 0.2498 |
---|---|
Material & Finish | 303 Stainless / None |
Outside Dia. (O.D.) | 0.5 Inch |
Overall Length (L) | 0.56 Inch |
Quality Class | Precision Tolerance |
Set Screw Size | #4-40 & #6-32 |