S5134Y-G50-6
Rigid coupling with bores of 0.1248 / 0.1873" on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.00 | 8 wks |
10 - 49 | $10.24 | 8 wks |
50 - 99 | $8.95 | 8 wks |
100 - 249 | $8.45 | 8 wks |
250+ | Request for Quote |
$11.00
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bores (side 1 / side 2) | 0.1248 / 0.1873 |
---|---|
Material & Finish | 303 Stainless / None |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Length (L) | 0.5 Inch |
Quality Class | Precision Tolerance |
Set Screw Size | #2-56 & #4-40 |