S50XUVM20H05H05
Oldham Coupling with 5 / 5 mm bores on opposite sides, the hubs are Steel black oxide & Spacer ductile Iron.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.69 | 3 wks |
10 - 49 | $30.41 | 3 wks |
50 - 99 | $27.28 | 3 wks |
100+ | $24.85 | 3 wks |
$33.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bores (side 1 / side 2) | 5 / 5 mm |
Lateral Offset | 0.4 mm |
Material | Steel / Ductile Iron |
Max Speed (rpm) | 20000 rpm |
Operating Torque (N•m) | 7.7 N.m |
Outside Dia. | 20 mm |
Overall Length | 22 mm |
Style / Hub Configuration | Standard / Pin Hub |