S50XUVM15H04H06

Oldham Coupling with 4 / 6 mm bores on opposite sides, the hubs are Steel black oxide & Spacer ductile Iron.
Qty Range Price/Unit Ships Within
1 - 9 $27.74 3 wks
10 - 49 $25.04 3 wks
50 - 99 $22.47 3 wks
100+ $20.47 3 wks
$27.74

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bores (side 1 / side 2) 4 / 6 mm
Lateral Offset 0.3 mm
Material Steel / Ductile Iron
Max Speed (rpm) 20000 rpm
Operating Torque (N•m) 3.3 N.m
Outside Dia. 15 mm
Overall Length 16.6 mm
Style / Hub Configuration Standard / Pin Hub

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team