S50XUVM12H04H06
Oldham Coupling with 4 / 6 mm bores on opposite sides, the hubs are Steel black oxide & Spacer ductile Iron.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.78 | 3 wks |
10 - 49 | $21.47 | 3 wks |
50 - 99 | $19.25 | 3 wks |
100+ | $17.54 | 3 wks |
$23.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bores (side 1 / side 2) | 4 / 6 mm |
Lateral Offset | 0.3 mm |
Material | Steel / Ductile Iron |
Max Speed (rpm) | 20000 rpm |
Operating Torque (N•m) | 2.7 N.m |
Outside Dia. | 12 mm |
Overall Length | 15 mm |
Style / Hub Configuration | Standard / Pin Hub |