S50XUTM25H12H12
Cross Joint Type Flexible Couplings, 12 / 12mm Bores, 27mm Overall Length, Material: Hub-Alum. Alloy, Pins-Steel, Bushings-Polyimide, Spacers-S.S., Screws-Black Oxide Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $77.68 | 12 wks |
10 - 49 | $70.12 | 12 wks |
50 - 99 | $62.92 | 12 wks |
100+ | $57.3 | 12 wks |
$77.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 1 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 12 / 12 ( Side1/ Side2) |
Coupling Style | Split Hub |
Length (L) | 27 mm |
Material (Hubs / Pins) | Alum. Alloy / Steel |
Max Speed (rpm) | 25000 rpm |
Outside Dia. (D) | 25 mm |
Static Rigidity | 900 N.m/rad |
Weight (grams) | 33 grams |
Working Torque (N•m) | 1.2 N.m |