S50XUTM25H10H12

Cross Joint Type Flexible Couplings, 10 / 12mm Bores, 27mm Overall Length, Material: Hub-Alum. Alloy, Pins-Steel, Bushings-Polyimide, Spacers-S.S., Screws-Black Oxide Steel
Qty Range Price/Unit Ships Within
1 - 9 $72.26 3 wks
10 - 49 $65.23 3 wks
50 - 99 $58.53 3 wks
100+ $53.3 3 wks
$72.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 1 Degree
Bore Sizes (d₁ / d₂) 10 / 12 ( Side1/ Side2)
Coupling Style Split Hub
Length (L) 27 mm
Material (Hubs / Pins) Alum. Alloy / Steel
Max Speed (rpm) 25000 rpm
Outside Dia. (D) 25 mm
Static Rigidity 900 N.m/rad
Weight (grams) 33 grams
Working Torque (N•m) 1.2 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team