S50XUTM15H04H04
Cross Joint Type Flexible Couplings, 4 / 4mm Bores, 18mm Overall Length, Material: Hub-Alum. Alloy, Pins-Steel, Bushings-Polyimide, Spacers-S.S., Screws-Black Oxide Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.99 | 3 wks |
10 - 49 | $52.34 | 3 wks |
50 - 99 | $46.97 | 3 wks |
100+ | $42.78 | 3 wks |
$57.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 1 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 4 / 4 ( Side1/ Side2) |
Coupling Style | Split Hub |
Length (L) | 18 mm |
Material (Hubs / Pins) | Alum. Alloy / Steel |
Max Speed (rpm) | 42000 RPM |
Outside Dia. (D) | 15 mm |
Static Rigidity | 200 N.m/rad |
Weight (grams) | 8 grams |
Working Torque (N•m) | 0.3 N.m |