S50TLCM25H08H08

Slit Type Plastic Couplings, 8 / 8mm Bores, 36mm Overall Length, Coupling Material: Plastic
Qty Range Price/Unit Ships Within
1 - 24 $23.93 6 wks
25 - 99 $22.18 6 wks
100 - 249 $20.96 6 wks
250 - 499 $20.09 6 wks
500+ Request for Quote
$23.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bore Sizes (B₁ / B₂) (d₁ / d₂) 8 / 8 mm
Coupling Material (Body) Engineered Polymer Material of body
Fastener Material Stainless Steel
Hub Configuration Split Type
Lateral Offset 0.3 mm
Max.torque (N.m) 3.8 N.m
Outside Dia. (D) 25 mm
Overall Length (L) 36 mm
Torsional Stiffness (N•m/rad) 18 N.m/rad

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team