S50TLCM25H06H12
Slit Type Plastic Couplings, 6 / 12mm Bores, 36mm Overall Length, Coupling Material: Plastic
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.93 | 12 wks |
25 - 99 | $22.18 | 12 wks |
100 - 249 | $20.96 | 12 wks |
250 - 499 | $20.09 | 12 wks |
500+ | Request for Quote |
$23.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 5 Degree |
---|---|
Bore Sizes (B₁ / B₂) (d₁ / d₂) | 6 / 12 mm |
Coupling Material (Body) | Engineered Polymer Material of body |
Fastener Material | Stainless Steel |
Hub Configuration | Split Type |
Lateral Offset | 0.3 mm |
Max.torque (N.m) | 3.8 N.m |
Outside Dia. (D) | 25 mm |
Overall Length (L) | 36 mm |
Torsional Stiffness (N•m/rad) | 18 N.m/rad |