S50TLC-98H37H37
Slit Type Plastic Couplings, .375 / .375inch Bores, 1.4inch Overall Length, Coupling Material: Engineered Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.93 | 6 wks |
25 - 99 | $22.18 | 6 wks |
100 - 249 | $20.96 | 6 wks |
250 - 499 | $20.09 | 6 wks |
500+ | Request for Quote |
$23.93
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 5 Degree |
---|---|
Bore Sizes (B₁ / B₂) (B₁ / B₂) | .375 / .375 Inch |
Coupling Material | Engineered Polymer |
Fastener Material | Stainless Steel |
Hub Configuration | Split Type |
Lateral Offset | 0.012 Inch |
Max. Torque (in-lb) | 33 in.lb |
Outside Dia. (O.D.) | 0.98 Inch |
Overall Length (L) | 1.4 Inch |
Torsional Stiffness (lb.-in./deg) | 2.78 in.lb/deg |