S50TLC-98H31H37
Slit Type Plastic Couplings, .312 / .375inch Bores, 1.4inch Overall Length, Coupling Material: Engineered Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $25.72 | 12 wks |
25 - 99 | $23.84 | 12 wks |
100 - 249 | $22.53 | 12 wks |
250 - 499 | $21.6 | 12 wks |
500+ | Request for Quote |
$25.72
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 5 Degree |
---|---|
Bore Sizes (B₁ / B₂) (B₁ / B₂) | .312 / .375 Inch |
Coupling Material | Engineered Polymer |
Fastener Material | Stainless Steel |
Hub Configuration | Split Type |
Lateral Offset | 0.012 Inch |
Max. Torque (in-lb) | 33 in.lb |
Outside Dia. (O.D.) | 0.98 Inch |
Overall Length (L) | 1.4 Inch |
Torsional Stiffness (lb.-in./deg) | 2.78 in.lb/deg |