S50TLC-98H31H31

Slit Type Plastic Couplings, .312 / .312inch Bores, 1.4inch Overall Length, Coupling Material: Engineered Polymer
Qty Range Price/Unit Ships Within
1 - 24 $23.93 6 wks
25 - 99 $22.18 6 wks
100 - 249 $20.96 6 wks
250 - 499 $20.09 6 wks
500+ Request for Quote
$23.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bore Sizes (B₁ / B₂) (B₁ / B₂) .312 / .312 Inch
Coupling Material Engineered Polymer
Fastener Material Stainless Steel
Hub Configuration Split Type
Lateral Offset 0.012 Inch
Max. Torque (in-lb) 33 in.lb
Outside Dia. (O.D.) 0.98 Inch
Overall Length (L) 1.4 Inch
Torsional Stiffness (lb.-in./deg) 2.78 in.lb/deg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team