S50SFXM0332550
32mm Bore Modular size 3 Coupling Bushing. All size 3 Hubs, Bellows and Clamps can assemble
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.66 | 8 wks |
10 - 24 | $78.37 | 8 wks |
25+ | $76.22 | 8 wks |
$81.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. (D) | 92 mm |
---|---|
Bushing Bore (d) | 32 mm |
Bushing Material | Aluminum |
Bushing O.D. | 55 mm |
Coupling Ass´y Length (L) | 90.3 mm |
Coupling Size | 3 |