S50SFXM02H16H19

Modular Bellows Coupling, Size 2, Bore Sizes: 16 / 19 mm, 72mm Overall Length
Qty Range Price/Unit Ships Within
1 - 9 $466.48 4 wks
10 - 24 $447.82 4 wks
25+ $434.5 4 wks
$466.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bellow Material Stainless Steel
Bore (size 1 / size 2) (d) 16 / 19 mm
Bushing Material Aluminum
Clamp Width ( l ) 17 mm
Coupling Size 2
Hub Material Aluminum
Hub Configuration Clamp Type
Hub Dia. (DD) 72 mm
Overall Length (L) 72 mm
Torque Transmissible (N•m) 60 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team