S50SFXM02H16H16
Modular Bellows Coupling, Size 2, Bore Sizes: 16 / 16 mm, 72mm Overall Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $466.48 | 4 wks |
10 - 24 | $447.82 | 4 wks |
25+ | $434.5 | 4 wks |
$466.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bellow Material | Stainless Steel |
---|---|
Bore (size 1 / size 2) (d) | 16 / 16 mm |
Bushing Material | Aluminum |
Clamp Width ( l ) | 17 mm |
Coupling Size | 2 |
Hub Material | Aluminum |
Hub Configuration | Clamp Type |
Hub Dia. (DD) | 72 mm |
Overall Length (L) | 72 mm |
Torque Transmissible (N•m) | 60 N.m |