S50SFXM0219422
19mm Bore Modular size 2 Coupling Bushing. All size 2 Hubs, Bellows and Clamps can assemble
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $75.99 | 12 wks |
10 - 24 | $72.93 | 12 wks |
25+ | $70.92 | 12 wks |
$75.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. (D) | 71 mm |
---|---|
Bushing Bore (d) | 19 mm |
Bushing Material | Aluminum |
Bushing O.D. | 42.2 mm |
Coupling Ass´y Length (L) | 72 mm |
Coupling Size | 2 |