S50SFXM01H16H16

Modular Bellows Coupling, Size 1, Bore Sizes: 16 / 16 mm, 59.3mm Overall Length
Qty Range Price/Unit Ships Within
1 - 9 $426.66 4 wks
10 - 24 $409.59 4 wks
25+ $397.4 4 wks
$426.66

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bellow Material Stainless Steel
Bore (size 1 / size 2) (d) 16 / 16 mm
Bushing Material Aluminum
Clamp Width ( l ) 15 mm
Coupling Size 1
Hub Material Aluminum
Hub Configuration Clamp Type
Hub Dia. (DD) 57 mm
Overall Length (L) 59.3 mm
Torque Transmissible (N•m) 35 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team