S50SFXM01H12H22
Modular Bellows Coupling, Size 1, Bore Sizes: 12 / 22 mm, 59.3mm Overall Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $426.66 | 8 wks |
10 - 24 | $409.59 | 8 wks |
25+ | $397.4 | 8 wks |
$426.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bellow Material | Stainless Steel |
---|---|
Bore (size 1 / size 2) (d) | 12 / 22 mm |
Bushing Material | Aluminum |
Clamp Width ( l ) | 15 mm |
Coupling Size | 1 |
Hub Material | Aluminum |
Hub Configuration | Clamp Type |
Hub Dia. (DD) | 57 mm |
Overall Length (L) | 59.3 mm |
Torque Transmissible (N•m) | 26 N.m |