S50SFXM00H19H19

Modular Bellows Coupling, Size 0, Bore Sizes: 19 / 19 mm, 49.3mm Overall Length
Qty Range Price/Unit Ships Within
1 - 9 $389.15 4 wks
10 - 24 $373.59 4 wks
25+ $362.47 4 wks
$389.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bellow Material Stainless Steel
Bore (size 1 / size 2) (d) 19 / 19 mm
Bushing Material Aluminum
Clamp Width ( l ) 13 mm
Coupling Size 0
Hub Material Aluminum
Hub Configuration Clamp Type
Hub Dia. (DD) 46 mm
Overall Length (L) 49.3 mm
Torque Transmissible (N•m) 16 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team