S50SFXM00H16H16
Modular Bellows Coupling, Size 0, Bore Sizes: 16 / 16 mm, 49.3mm Overall Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $389.15 | 4 wks |
10 - 24 | $373.59 | 4 wks |
25+ | $362.47 | 4 wks |
$389.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bellow Material | Stainless Steel |
---|---|
Bore (size 1 / size 2) (d) | 16 / 16 mm |
Bushing Material | Aluminum |
Clamp Width ( l ) | 13 mm |
Coupling Size | 0 |
Hub Material | Aluminum |
Hub Configuration | Clamp Type |
Hub Dia. (DD) | 46 mm |
Overall Length (L) | 49.3 mm |
Torque Transmissible (N•m) | 16 N.m |