S50SFXM0019220
19mm Bore Modular size 0 Coupling Bushing. All Size 0 hubs, bellows and clamps can be assemble
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $70.22 | 12 wks |
10 - 24 | $67.4 | 12 wks |
25+ | $65.53 | 12 wks |
$70.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. (D) | 43 mm |
---|---|
Bushing Bore (d) | 19 mm |
Bushing Material | Aluminum |
Bushing O.D. | 22 mm |
Coupling Ass´y Length (L) | 49.3 mm |
Coupling Size | 0 |