S50SFXM0009220

9mm Bore Modular size 0 Coupling Bushing. All Size 0 hubs, bellows and clamps can be assemble
Qty Range Price/Unit Ships Within
1 - 9 $65.32 8 wks
10 - 24 $62.7 8 wks
25+ $60.96 8 wks
$65.32

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Hub Dia. (D) 43 mm
Bushing Bore (d) 9 mm
Bushing Material Aluminum
Bushing O.D. 22 mm
Coupling Ass´y Length (L) 49.3 mm
Coupling Size 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team