S50SFX-03150217
Any Combination of Size 3 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.66 | 12 wks |
10 - 24 | $78.37 | 12 wks |
25+ | $76.22 | 12 wks |
$81.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. | 3.7 |
---|---|
Bushing Bore | 1.5 |
Bushing Material | Aluminum |
Bushing O.D. | 2.17 |
Coupling Ass´y Length | 3.55 |
Coupling Size | 3 |