S50SFX-02100166

Any Combination of Size 2 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range Price/Unit Ships Within
1 - 9 $75.99 8 wks
10 - 24 $72.93 8 wks
25+ $70.92 8 wks
$75.99

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Hub Dia. 2.83
Bushing Bore 1
Bushing Material Aluminum
Bushing O.D. 1.66
Coupling Ass´y Length 1.66
Coupling Size 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team