S50SFX-02075166
Any Combination of Size 2 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.69 | 12 wks |
10 - 24 | $78.4 | 12 wks |
25+ | $76.24 | 12 wks |
$81.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. | 2.83 |
---|---|
Bushing Bore | 0.75 |
Bushing Material | Aluminum |
Bushing O.D. | 1.66 |
Coupling Ass´y Length | 1.66 |
Coupling Size | 2 |