S50SFX-02063166

Any Combination of Size 2 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range Price/Unit Ships Within
1 - 9 $75.99 8 wks
10 - 24 $72.93 8 wks
25+ $70.92 8 wks
$75.99

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Hub Dia. 2.83
Bushing Bore 0.625
Bushing Material Aluminum
Bushing O.D. 1.66
Coupling Ass´y Length 1.66
Coupling Size 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team