S50SFX-01088118
Any Combination of Size 1 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $75.57 | 12 wks |
10 - 24 | $72.53 | 12 wks |
25+ | $70.53 | 12 wks |
$75.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. | 2.24 |
---|---|
Bushing Bore | 0.875 |
Bushing Material | Aluminum |
Bushing O.D. | 1.18 |
Coupling Ass´y Length | 2.33 |
Coupling Size | 1 |