S50SFX-00063118
Any Combination of Size 0 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $65.32 | 8 wks |
10 - 24 | $62.7 | 8 wks |
25+ | $60.96 | 8 wks |
$65.32
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. | 1.81 |
---|---|
Bushing Bore | 0.625 |
Bushing Material | Aluminum |
Bushing O.D. | 0.87 |
Coupling Ass´y Length | 1.95 |
Coupling Size | 0 |