S50SFX-00050118
Any Combination of Size 0 hubs, Bellow and clamps can be assemble to form a Modular Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $70.22 | 12 wks |
10 - 24 | $67.4 | 12 wks |
25+ | $65.53 | 12 wks |
$70.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Hub Dia. | 1.81 |
---|---|
Bushing Bore | 0.5 |
Bushing Material | Aluminum |
Bushing O.D. | 0.87 |
Coupling Ass´y Length | 1.95 |
Coupling Size | 0 |