S50PSS-0808

1.25'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range Price/Unit Ships Within
1 - 9 $64.71 6 wks
10 - 24 $60.3 6 wks
25 - 49 $58 6 wks
50 - 99 $55.95 6 wks
100+ Request for Quote
$64.71

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 1 Degree
Body Type Smooth Style
Bore Size (A₁ / A₂) 0.2498 / 0.2498
Hub Configuration Pin Hub
Hub Dia. (D₁ / D₂) 0.500 / 0.500
Material (Hub / Center) 303 Stainless / Neoprene
Max. Parallel Offset (Inch) 0.005 Inch
Max. Torque (oz-in) 180 oz-in
Overall Length 1.25 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team