S50PSR-0303

1.25'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range Price/Unit Ships Within
1 - 9 $43.13 6 wks
10 - 24 $40.19 6 wks
25 - 49 $38.66 6 wks
50 - 99 $37.29 6 wks
100+ Request for Quote
$43.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 1 Degree
Body Type Ribbed Style
Bore Size (A₁ / A₂) 0.1200 / 0.1200
Hub Configuration Pin Hub
Hub Dia. (D₁ / D₂) 0.313 / 0.313
Material (Hub / Center) 303 Stainless / Neoprene
Max. Parallel Offset (Inch) 0.015 Inch
Max. Torque (oz-in) 100 oz-in
Overall Length 1.25 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team