S50PLS-0608
2.563'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $51.71 | 10 wks |
10 - 24 | $48.97 | 10 wks |
25 - 49 | $47.46 | 10 wks |
50 - 99 | $46 | 10 wks |
100+ | Request for Quote |
$51.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 8 Degree |
---|---|
Body Type | Smooth Style |
Bore Size (A₁ / A₂) | 0.1873 / 0.2498 |
Hub Configuration | Pin Hub |
Hub Dia. (D₁ / D₂) | 0.375 / 0.500 |
Material (Hub / Center) | 303 Stainless / Neoprene |
Max. Parallel Offset (Inch) | 0.01 Inch |
Max. Torque (oz-in) | 150 oz-in |
Overall Length | 2.563 inch |