S50PLS-0304
2.563'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.10 | 6 wks |
10 - 24 | $45.55 | 6 wks |
25 - 49 | $44.15 | 6 wks |
50 - 99 | $42.79 | 6 wks |
100+ | Request for Quote |
$48.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 8 Degree |
---|---|
Body Type | Smooth Style |
Bore Size (A₁ / A₂) | 0.1200 / 0.1248 |
Hub Configuration | Pin Hub |
Hub Dia. (D₁ / D₂) | 0.313 / 0.313 |
Material (Hub / Center) | 303 Stainless / Neoprene |
Max. Parallel Offset (Inch) | 0.01 Inch |
Max. Torque (oz-in) | 100 oz-in |
Overall Length | 2.563 inch |