S50PLR-0608

2.563'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range Price/Unit Ships Within
1 - 9 $48.10 6 wks
10 - 24 $45.55 6 wks
25 - 49 $44.15 6 wks
50 - 99 $42.79 6 wks
100+ Request for Quote
$48.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 15 Degree
Body Type Ribbed Style
Bore Size (A₁ / A₂) 0.1873 / 0.2498
Hub Configuration Pin Hub
Hub Dia. (D₁ / D₂) 0.375 / 0.500
Material (Hub / Center) 303 Stainless / Neoprene
Max. Parallel Offset (Inch) 0.015 Inch
Max. Torque (oz-in) 150 oz-in
Overall Length 2.563 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team