S50MSX-114H37H37

0.375" Bore, 1.181" Overall Length, MSX Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $98.56 16 wks
10 - 49 $92.4 16 wks
50 - 99 $85.29 16 wks
100+ $63.4 16 wks
$98.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.5 Degree
Bore Size 0.375 Inch
Configuration MSX
Hub Configuration Split Hub
Material Aluminum Alloy
Max. Torque (lb-in) 17.7 lb-in
Outside Diameter 1.142 Inch
Overall Length 1.181
Rated Speed (rpm) 21000 rpm
Torsional Stiffness (lb.-in./deg) 216.27 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team