S50MSX-094H37H37

0.375" Bore, 0.984" Overall Length, MSX Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $89.89 16 wks
10 - 49 $84.27 16 wks
50 - 99 $77.79 16 wks
100+ $57.83 16 wks
$89.89

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.5 Degree
Bore Size 0.375 Inch
Configuration MSX
Hub Configuration Split Hub
Material Aluminum Alloy
Max. Torque (lb-in) 13.28 lb-in
Outside Diameter 0.945 Inch
Overall Length 0.984
Rated Speed (rpm) 26000 rpm
Torsional Stiffness (lb.-in./deg) 122.04 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team