S50MSX-074H18H18
0.1875" Bore, 0.787" Overall Length, MSX Split Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $77.42 | 16 wks |
10 - 49 | $72.58 | 16 wks |
50 - 99 | $67 | 16 wks |
100 - 249 | $63.64 | 16 wks |
250+ | Request for Quote |
$77.42
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Size | 0.1875 Inch |
Configuration | MSX |
Hub Configuration | Split Hub |
Material | Aluminum Alloy |
Max. Torque (lb-in) | 8.85 lb-in |
Outside Diameter | 0.748 Inch |
Overall Length | 0.787 |
Rated Speed (rpm) | 33000 rpm |
Torsional Stiffness (lb.-in./deg) | 41.71 in.lb/degree |