S50MST-S08P62P62
0.625" Bore, 2.8" Overall Length, MST Pin Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $261.64 | 12 wks |
10 - 49 | $236.11 | 12 wks |
50 - 99 | $211.86 | 12 wks |
100+ | $192.99 | 12 wks |
$261.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 0.625 Inch |
Configuration | MST |
Hub Configuration | Pin Hub |
Material | Stainless Steel |
Max. Torque (lb-in) | 132.76 lb-in |
Outside Diameter | 1.97 Inch |
Overall Length | 2.8 |
Rated Speed (rpm) | 12000 rpm |
Torsional Stiffness (lb.-in./deg) | 216.27 in.lb/degree |